V2467EY015
Honeywell Verafix-EK-MES (V2467) set of radiator lockshield valves with pre-setting and measuring support for compact radiators
Measuring set for compact and six-point radiators, consisting of two radiator lockshield valves. Pre-settable, with shut-off facility and draining support. Suitable for radiators with 3/4" external or 1/2" internal thread connections.
For water-based heating systems.
Materials: Valve housing made of matt nickel-plated red bronze, valve insert made of brass with EPDM or NBR O-ring sealings and brass union connections.
Shut-off facility: yes
Pre-setting: yes
Draining/filling support: yes
Measuring support: yes
Place in installation: supply and return
Medium type: water or water-glycol mixture according to VDI 2035
Media temp.: 2...130C
Static pressure: PN10
DN size: 15mm
Connection diameter: 3/4inch
Port connection type: external threads
Body pattern: angle
Heat exchanger connection: G1/2inch