V9441DX015
Honeywell V94 Series Connection fittings for heat exchangers PN10, flat sealing DN15/20
Lockshield valves PN10, flat sealing. With shutoff and pre-setting function. V9400 types also support draining over the valve (with accessory).
For use in supply or return of heat exchangers in hydronic cooling and heating systems.
Materials: body red bronze, insert brass
Medium type: water or water-glycol mixture according to VDI 2035
Media temp.: 2...130C
Static pressure: PN10
Port connection type: ext. thread flat sealing
Pre-settable: yes
Suitable connections see 'Connections for Cooling Valves'.
Body pattern: straight
DN size: 15mm
Connection diameter: G 3/4inch
Kvs value: 2,2