V340E015

Honeywell VENUS Series Lockshield Valve (V340)

Radiator lockshield valve for the return with shut-off facility.
For water-based heating systems.
Materials: Valve housing made of nickel-plated brass. Valve insert made of brass with EPDM O-rings and soft seals and stainless steel spindle. Protection cap made of grey plastic. Union-nut and tailpiece made of nickel plated brass with EPDM O-ring
Shut-off facility: yes
Place in installation: return
Medium type: water or water-glycol mixture according to VDI 2035
Media temp.: 2...120C
Static pressure: PN10

Ordering Information
Body pattern: angle
DN size: 15mm
Connection diameter: 1/2inch