V320ESLGB15
Honeywell VENUS Series Thermostatic Radiator Valve (V320)
Low-noise thermostatic radiator valve with stroke limitation, supplied with protection cap.
For water-based heating systems.
Materials: Valve housing made of nickel-plated brass. Valve insert made of brass with EPDM O-rings and soft seals and stainless steel spindle. Protection cap made of plastic. Union-nut and tailpiece made of nickel plated brass with EPDM O-ring.
Medium type: water or water-glycol mixture according to VDI 2035
Media temp.: 2...120C
Static pressure: PN10
Max. delta P: 0,2bar
Closing dimension: 11,5mm
Body-head connection: M30 x 1,5
Pre-settable: by stroke limitation
Place in installation: supply
Ordering Information
Body pattern: angle
DN size: 15mm
Kvs value: 1,85
Connection diameter: 1/2inch