V2496EX020A
Honeywell Verafix-VKE H-Block for Compact (V2496)
The Verafix-VKE is an lockshield valve for compact radiators with connection centres of 50 mm. It is used on two-pipe systems with radiators which have integral valves to regulate and shut-off individual radiators.
For water-based heating systems.
Materials: Valve housing made of hot-forged brass, valve insert made of brass with EPDM or PTFE sealings.
Shut-off facility: yes
Place in installation: supply and return
Medium type: water
Media temp.: 2...120C
Static pressure: PN10
Supply/return port distance: 50mm
Optional flow direction. Performance values apply for both directions of flow
Robust brass housing
Connection on pipework side 3/4" external thread for copper, soft steel, plastic and composite pipes
Connectors on radiator side 1/2" internal or 3/4" external thread
DN size: 15mm
Connection diameter: 3/4inch
Port connection type: external threads
Ordering Information
Body pattern: angle
Kvs value: 1,8
Heat exchanger connection: G3/4Ainch