V2495DY015
Honeywell Verafix-VKE H-Block for Compact and 6-point Radiators (V2495)
The Verafix-VKE is an lockshield valve for compact radiators with connection centres of 50 mm. It is used on two-pipe systems with radiators which have integral valves to regulate and shut-off individual radiators.
For water-based heating systems.
Materials: Valve housing made of hot-forged brass, valve insert made of brass with EPDM or PTFE sealings.
Shut-off facility: yes
Place in installation: supply and return
Medium type: water
Media temp.: 2...120C
Static pressure: PN10
Supply/return port distance: 50mm
Suitable connections see 'Connections for Radiator Valves'.
DN size: 15mm
Connection diameter: 3/4inch
Ordering Information
Body pattern: straight
Kvs value: 3,5
Port connection type: internal threads
Heat exchanger connection: G1/2inch