V2020ESL20
Honeywell SL type TRV Body (V2000SL)
Low-noise thermostatic radiator valve body with stroke limited (SL) type valve cartridge. Exchange of valve insert possible when system is under pressure and operating. AT-Concept.
For water-based heating systems.
Materials: Valve housing made of nickel-plated red bronze or hot-forged brass. Valve insert made of brass with EPDM O-rings and soft seals and stainless steel spindel. Protection cap made of white plastic. Union-nut and tailpiece made of nickel-plated brass.
Approvals: EN215 - for details see 'http://www.cert-trv/cenorm.be'.
Medium type: water or water-glycol mixture according to VDI 2035
Media temp.: 2...130C
Static pressure: PN10
Max. delta P: 1bar
Closing dimension: 11,5mm
Stroke: 2,5mm
Body-head connection: M30 x 1,5
Pre-settable: by stroke limitation
Colour of protection cap: white
Suitable connections see 'Connections for Radiator Valves'.
Place in installation: supply
Port connection type: internal and external threads
SL type TRV bodies to EN215 (F)
Body pattern: angle to NF
DN size: 20mm
Kvs value: 1,95
Connection diameter: 3/4inch
Heat exchanger connection: 3/4inch