V2050HH020
Honeywell H type TRV Body (V2050)
Thermostatic radiator valve body with hi-flow (H) type valve cartridge. Exchange of valve insert possible when system is under pressure and operating.
For water-based heating systems.
Materials: Valve housing made of red bronze. Valve insert made of brass with EPDM O-rings and seat sealing. Spindle made of stainless steel. Protection cap made of white plastic. Union-nut and tailpiece made of brass.
Medium type: water or water-glycol mixture according to VDI 2035
Media temp.: 2...130C
Static pressure: PN10
Max. delta P: 0,3bar
Closing dimension: 11,5mm
Stroke: 2,9mm
Body-head connection: M30 x 1,5
Colour of protection cap: white
Suitable connections see 'Connections for Radiator Valves'.
Port connection type: internal threads
H type horizontal angle TRV body
Body pattern: horizontal angle
Place in installation: supply or return
DN size: 20mm
Kvs value: 5
Connection diameter: 3/4inch
Heat exchanger connection: 3/4inch