TP974A2000
Honeywell Pneumatic room temperature sensor, TP974
One- or two-pipe direct-acting temperature sensor used with RP908/RP920 controllers to provide proportional control of pneumatic valve and damper actuators.
Max. safe air pressure: 170kPa
Max. media temperature: 66C
Supply air pressure: 124kPa
Pressure output: 21...103kPa
Air connection: plug-in
Temperature range: 10...38C
Mounting: wall
Action: direct acting