V2474EY015
Honeywell Therafix (V2464, V2474) connection block with integrated TRV for compact and six-point radiators
Pre-settable H-block with integrated TRV for compact and six-point radiators. With pre-setting, shutoff facility and draining support. Suitable for radiators with 3/4" external or 1/2" internal thread connections.
For water-based heating systems.
Materials: Valve housing made of matt nickel-plated brass, valve insert made of brass with EPDM O-ring sealings and brass union connections.
Shut-off facility: yes
Pre-setting: yes
Draining/filling support: yes
Measuring support: no
Place in installation: supply and return
Medium type: water or water-glycol mixture according to VDI 2035
Media temp.: 2...130C
Static pressure: PN16
Supply/return port distance: 50mm
Suitable connections see 'Connections for Radiator Valves'.
DN size: 15mm
Connection diameter: 3/4inch
Port connection type: external threads
For two-pipe systems (V2474)
Body pattern: angle
Kvs value: 0,6
Heat exchanger connection: 1/2inch