T600150W0
Honeywell Thera-3 (T6000 Series) Design radiator thermostat
A Radiator Thermostat is installed onto a Thermostatic Radiator Valve Body (TRV body). The combination of both, the Thermostatic Radiator Valve (TRV), controls the room temperature by adjusting the flow of hot water through a radiator.
TRVs are installed in water-based heating systems on the supply or, less commonly on the return connection of radiators.
Radiator thermostats of this type fulfill the European Standard EN 215 when used with certified Honeywell TRV bodies.
Honeywell radiator thermostats with Honeywell (HW) M30 x 1.5 connection are suitable for all TRV body and radiator inserts with M30 x 1.5 connection and 11.5 mm closing dimension.
Radiator Thermostats of this type with snapring (DA) type connection are suitable for TRV bodies and valve inserts with Danfoss (RA) type compatible snap connection.
Radiator Thermostats of this type with Herz (Hz) type connection are suitable for TRV bodies and valve inserts with Herz M28 x 1.5 connection and 9.5 mm closing dimension.
For warm water heating systems
on thermostatic radiator valve bodies, or
on compact radiator valve inserts.
Approvals: Conforms with M30 x 1.5 connection to European standard EN 215
Setpoint blocking: yes
Setpoint limiting: yes
Colour: white to RAL9016
Temperature scale: 1..5
Thera-3 with M30 x 1,5 connection and remote sensing element
Body-head connection: M30 x 1,5
Closing dimension: 11,5mm
Temp. element place: remote
Capillary tube length: 5000mm
Temperature element: liquid-filled
Temp. setpoint range: 1...28C
Zero-position: yes
Cover cap: MNG