T9001DAW0
Honeywell Thera-2 (T9000 Series) Radiator thermostat
A Radiator Thermostat is installed onto a Thermostatic Radiator Valve Body (TRV body). The combination of both, the Thermostatic Radiator Valve (TRV), controls the room temperature by adjusting the flow of hot water through a radiator.
TRVs are installed in water-based heating systems on the supply or, less commonly on the return connection of radiators.
Radiator thermostats of this type fulfill the European Standard EN 215 when used with certified Honeywell TRV bodies.
Honeywell radiator thermostats with Honeywell (HW) M30 x 1.5 connection are suitable for all TRV body and radiator inserts with M30 x 1.5 connection and 11.5 mm closing dimension.
Radiator Thermostats of this type with snapring (DA) type connection are suitable for TRV bodies and valve inserts with Danfoss (RA) type compatible snap connection.
For warm water heating systems
on thermostatic radiator valve bodies, or
on compact radiator valve inserts.
Approvals: Conforms with M30 x 1.5 connection to European standard EN 215
Setpoint blocking: yes
Setpoint limiting: yes
Available with liquid- or wax sensor
Equipped with easy to use range stoppers
Modern ergonomical design
Colour: white to RAL9016
Temperature scale: 1..5
Thera-2 with DA type connection and internal sensing element
Body-head connection: RA-type
Closing dimension: no
Temp. element place: internal
Capillary tube length: no
Temperature element: liquid-filled
Temp. setpoint range: 1...26C
Zero-position: yes
Cover cap: MNG