TC300-400A
Honeywell Protection valve for deep well pumping, TC300
The protection valve for deep well pumping is used to permit pressure shock free starting and stopping of deep well pumps.
High flow capacity
Light weight and compact construction
Powder coated inside and outside - Powder used is physiologically and toxicologically safe
Integral control circuit and ball valves
Media: Water
Body material: spherulitic cast iron GGG40
Body finishing: powder coating
Port connection type: flanges
Max. media temperature: 80C
Static pressure: PN16
Minimum inlet pressure: 0,7bar
Housing with flange, PN 16, ISO 7005, EN 1092; PN 25 on request
DN size: 400mm
Flow capacity Kvs: 3300