T8360A1000
Honeywell Room thermostat 24Vac with SPST output, T8360
Wall mounted low voltage room thermostat, with gold-plated contacts and series 18 ohm anticipator.
For low voltage control of zone valves, circulation pumps, boilers, etc.
Approvals: CE
Protection class: IP30
Switch function/capacity: SPST 24Vac, 88..127 mA with series anticipator connected
Switch rating of 10..500 mA if series anticipator is not connected, by wiring input to terminal 1.
Terminal max. wire size: 4mm2
Temp. setpoint range: 10...30C
Differential fixed: 1C
Temperature element: vapour filled
Temp. element place: built in
Heat anticipator: yes
Heating /Cooling application: Heating only
Product literature language: Multilingual
Earthing: double insulated
Housing (HxWxD): 83mm|83mm|40mm