T7560B1024
Honeywell Wall modules for EXCEL 5000 controllers, with display
Room temperature sensor with digital display, for Excel 10 and Excel 50..800 controllers. With setpoint adjustment, occupancy extension, fan speed button and on/off button. Model with R.H.-sensor.
Display functions: room temperature, setpoint temperature, occupancy status, fan speed status
Tool-free configuration:
number of fan speeds
relative / absolute setpoint
enable/disable space temperature display
centigrade/fahrenheit
Temperature element: NTC20k
Temperature range: 10...40C
Setpoint knob: -5...5C
Extra setp. knob: 12...30C
Occupancy switch: on/off
Fan switch: configurable
Power supply: 24Vac
Mounting place: internal wall
Housing (HxWxD): 104mm|99mm|30mm
R.H. range: 5...90%rh
R.H. sensing element: capacitive
R.H. output signal: 0..10V=
Wiring terminals: 8
Model: white knobs/wheel