T7460C1007
Honeywell Wall modules for EXCEL 5000 controllers
Room temperature sensor for Excel 10/12 and Excel 50..800 controllers. Models available with setpoint adjustment, occupancy extension and fan switch.
LED functions: LED on or blinking in case of bypass, LED functions programmable with Excel 20..800 controllers
Temperature element: NTC20k
Temperature range: 10...35C
Mounting place: internal wall
Housing (HxWxD): 104mm|99mm|30mm
Models with setpoint potentiometer delivered with 4 setpoint wheels; white and blue, relative and absolute scale.
Setpoint knob: -5...5C
Extra setp. knob: 12...30C
Occupancy switch: auto/bypass
Fan switch: no