T675A1607
Honeywell Air/liquid thermostat, 120..230Vac with single SPDT output T675
Line voltage thermostat, with remote bulb sensor connected to controller by means of a 1,5 m long liquid filled capillary tube.
For control of air temperature in ducts or water temperature in tanks or storage vessels.
Approvals: CE
Switch function/capacity: 5A at 230Vac, or 8A at 120Vac
Setpoint device: knob
Temperature controlled output: 1 x SPDT
Temperature element: capillary with bulb
Mounting place: universal
Capillary tube length: 1,5m
Housing (HxWxD): 143mm|51mm|67mm
Sensing element (dia x L): 13mm|106mm
1-switch model
Temp. setpoint range: -15...35C
Differential fixed: no
Differential setting range: 1,7...5,6C
Media temp.: ...52C