T4360F1008
Honeywell Room thermostat 230Vac with SPST output, T4360 heat
Wall mounted line voltage room thermostat.
For special applications involving control of gas valves, zone valves, circulation pumps, ventilators, boilers etc. in heating systems.
Approvals: CE
Protection class: IP30
Lamp is supplied potential free, and can be wired to indicate operating mode, or boiler lock out.
Terminal max. wire size: 4mm2
Temp. setpoint range: 10...30C
Differential fixed: 1C
Temperature element: vapour filled
Temp. element place: built in
Heating /Cooling application: Heating only
Earthing: double insulated
Housing (HxWxD): 83mm|83mm|40mm
Suitable for: thermal actuator
Heat anticipator: yes
Manual operation functions: no
Switch function/capacity: 2(2) A
Lamp function: no
Temperature scale: no
Tamperproof cover: no
Product literature language: Multilingual