T4360A1017
Honeywell Room thermostat 230Vac with SPST output, T4360A frost protect
Wall mounted line voltage room thermostat.
For frost protection of building fabric, contents, and exposed pipework.
Approvals: CE
Protection class: IP30
Can be used in conjunction with L641B1004 pipe mounted thermostat to provide frost protection system for pipework. T4360A brings on heating in response to reduced temperatures, and L641B switches heating off when pipes have warmed up.
Terminal max. wire size: 4mm2
Suitable for: frost protect
Temp. setpoint range: 0...20C
Differential fixed: 1C
Temperature element: vapour filled
Temp. element place: built in
Heat anticipator: no
Heating /Cooling application: Heating only
Switch function/capacity: 10(3) A
Earthing: double insulated
Housing (HxWxD): 83mm|83mm|40mm
Tamperproof cover: yes
Product literature language: Multilingual