T2001DAW0
Honeywell Thera-4 Design (T2000 Series) Radiator Thermostat
A Radiator Thermostat is installed onto a Thermostatic Radiator Valve Body (TRV body). The combination of both, the Thermostatic Radiator Valve (TRV), controls the room temperature by adjusting the flow of hot water through a radiator.
TRVs are installed in water-based heating systems on the supply or, less commonly on the return connection of radiators. Radiator thermostats of this type fulfill the European Standard EN215 when used with certified Honeywell TRV bodies.
Honeywell radiator thermostats with Honeywell (HW) M30x1.5 connection are suitable for all TRV body and radiator inserts with M30x1.5 connection and 11.5mm closing dimension.
Radiator Thermostats of this type with snapring (DA) type connection are suitable for TRV bodies and valve inserts with Danfoss (RA) type compatible snap connection.
For warm water heating systems
on thermostatic radiator valve bodies, or
on compact radiator valve inserts.
Approvals: Conforms with M30 x 1.5 connection to European stan-dard EN215
Setpoint blocking: yes
Setpoint limiting: yes
Closing dimension: 11,5mm
Temp. element place: internal
Temperature element: liquid-filled
Temperature scale: 1..5
Thera-4 Design with DA type connection
Body-head connection: RA-type
Colour: white
Temp. setpoint range: 1...28C
Zero-position: yes