T100M-364F
Honeywell T100 M Radiator thermostat with red economy button
Thermostatic radiator valve head with internal liquid- or wax-filled sensing element. Equipped with red economy button. Limiting and blocking of setpoint possible (accessory). Suitable for
all Honeywell thermostatic radiator valve bodies or valve inserts, and
all thermostatic radiator valve bodies and compact radiator valve inserts with M30 x 1,5 connections and 11,5 mm closing dimension.
For use in warm-water heating systems
on thermostatic radiator valve bodies, or
on compact radiator valve inserts.
Approvals: EN 215 - for details see 'http://www.cert-trv.cenorm.be/'
Setpoint blocking: yes
Setpoint limiting: yes
Closing dimension: 11,5mm
Body-head connection: M30 x 1,5
Temp. element place: internal
Temperature element: liquid-filled
Colour: white to RAL 9010
Temp. setpoint range: 7...27C
Temperature scale: 1..6
Cover cap: Honeywell
T100 M
Zero-position: yes