T100MMIL-251
Honeywell T100 MMIL Theft-protected radiator thermostat
Theft-protected thermostatic radiator valve head with internal wax-filled sensing element. Special fixing nut to prevent unscrewing. Suitable for
all Honeywell thermostatic radiator valve bodies or valve inserts, and
all thermostatic radiator valve bodies and compact radiator valve inserts with M30 x 1,5 connections and 11,5 mm closing dimension.
For use in warm-water heating systems
on thermostatic radiator valve bodies, or
on compact radiator valve inserts.
Approvals: EN215
Setpoint blocking: no
Setpoint limiting: no
Closing dimension: 11,5mm
Security lock can only be removed with special tool (WT100MIL) and is reusable.
Body-head connection: M30 x 1,5
Temp. element place: internal
Temperature element: wax-filled
Colour: white to RAL 9010
Zero-position: no
Cover cap: Honeywell
Temp. setpoint range: 16...24C
Temperature scale: 1..5