T1002W0
Honeywell Thera-100 Radiator Thermostat
A Radiator Thermostat is installed onto a Thermostatic Radiator Valve Body (TRV body). The combination of both, the Thermostatic Radiator Valve (TRV), controls the room temperature by adjusting the flow of hot water through a radiator.
TRVs are installed in water-based heating systems on the supply or, less commonly on the return connection of radiators.
Radiator thermostats of this type fulfill the European Standard EN215 when used with certified Honeywell TRV bodies.
Honeywell radiator thermostats with Honeywell (HW) M30x1.5 connection are suitable for all TRV body and radiator inserts with M30x1.5 connection and 11.5mm closing dimension.
For warm water heating systems
on thermostatic radiator valve bodies, or
on compact radiator valve inserts.
Approvals: Conforms with M30 x 1.5 connection to European standard EN215
Equipped with wax sensor
Over-temperature protection
Modern, ergonomical design with red economy button for optimal setting
Compact size
Body-head connection: M30 x 1,5
Closing dimension: 11,5mm
Temp. element place: internal
Temperature element: wax-filled
Colour: white
Temp. setpoint range: 6...26C
Temperature scale: 1..6
Zero-position: yes