ST799A1003
Honeywell Digital timer 230Vac SPST outputs, ST699/799
Electronic 2 zone timers with digital display and linked heating and hot water time programmes.
For hydronic central heating applications.
Approvals: CE
Protection class: IP20
Power supply: 230Vac
Control output: relays
Switch function/capacity: 2 x SPST output 230Vac, 3 A resistive, 3 A inductive ratings
ST699/799 time controls have built-up startup programme, temporary override facilities, and choice of AM/PM or 24-hour clock display. ST799 model has LCD backlighting.
Terminal max. wire size: 1,5mm2
Time setting resolution: 1 min. for clock, 10 min. for programmes
Memory back-up: battery back-up maintains programmes and real time for 7 days
LED functions: indicate zone on/off
Modes of operations: off/cont/twice/once
Number of outputs for zones: 2
Programmed on/off periods per day: 2
Product literature language: English
Earthing: double insulated
Housing (HxWxD): 100mm|100mm|38mm
Clock functions: 7 day