S245B-2ZA*...
Honeywell High performance safety valve for compressed air, S245B
The S245B safety valves are direct loaded high performance safety valves with lifting device. They protect pressurized compressed air vessels (cylinders, tanks) against excessive pressure. S245B safety valves are used for compressors and other industrial purposes.
Approvals: CE, VdTUEV, ASME
Sturdy metal construction
Shakeproof lifting mechanism admitting no additional load
Type S245B approved by VdTUEV for pressure range from 0,5 - 30,0 bar and approved by ASME (American Society of Mechanical Engineers) for pressure range 2,8 - 30,0 bar (41 - 435 PSI)
Type S245B certified to Pressure Equipment Directive 97/23/EC, Reference No. CE 0035
Set pressure settings possible between 0,5 and 30 bar in steps of 0,1 bar
Body material: brass
Port connection type: external threads
Max. media temperature: 180C
Pressure setpoint range: 1...12bar
Soft seat version, set pressure within the range of 1,0 - 12,0 bar
Spring bonnet material: cast iron GG25
Port diameter: G 2inch