T950150W0
Honeywell Remote Thermostat (T9500)
Thermostatic radiator valve head with remote setting element. Concealed limiting and blocking of setpoint range. Suitable for
all Honeywell thermostatic radiator valve bodies or valve inserts, and
all Honeywell valve series M, and
all thermostatic radiator valve bodies and compact radiator valve inserts with M30 x 1,5 connection and 11,5 mm closing dimension.
For warm water heating systems
on thermostatic radiator valve bodies, or
on compact radiator valve inserts.
Setpoint blocking: yes
Setpoint limiting: yes
Closing dimension: 11,5mm
Body-head connection: M30 x 1,5
Temp. element place: remote
Temperature element: liquid-filled
Colour: white to RAL 9010
Temp. setpoint range: 8...28C
Temperature scale: 1..5
Zero-position: yes
Capillary tube length: 5m