T855V24
Honeywell Remote Thermostat-EL (T855)
Thermostatic radiator valve head with remote setting unit and additional heating element for remotely controlled temperature drop of up to 13K. Concealed limiting and blocking of setpoint range. With terminal screws for 0,5 mm cable diameter. Suitable for
all Honeywell thermostatic radiator valve bodies or valve inserts, and
all Honeywell valve series M, and
all thermostatic radiator valve bodies and compact radiator valve inserts with M30 x 1,5 connection and 11,5 mm closing dimension.
For warm water heating systems
on thermostatic radiator valve bodies, or
on compact radiator valve inserts.
Setpoint blocking: yes
Setpoint limiting: yes
Closing dimension: 11,5mm
Input voltage: 8-24 V AC/DC, for temperature drop of 2-13K
Body-head connection: M30 x 1,5
Temp. element place: remote
Capillary tube length: 2m
Temperature element: liquid-filled
Colour: white to RAL 9010
Temp. setpoint range: 8...28C
Temperature scale: 1..5
Zero-position: yes