PS300-400A
Honeywell Pump control valve, PS300
The PS300 valve is used as a protection valve in pressure boosting systems to provide a water hammer free shutdown and start-up of pumps.
High flow capacity
Light weight and compact construction
Powder coated inside and outside - Powder used is physiologically and toxicologically safe
Integral control circuit and ball valves
Media: Water
Body material: spherulitic cast iron GGG40
Body finishing: powder coating
Port connection type: flanges
Max. media temperature: 80C
Static pressure: PN16
Minimum inlet pressure: 0,7bar
Housing with flange, PN 16, ISO 7005, EN 1092-2; PN 25 on request
DN size: 400mm
Flow capacity Kvs: 3300