NXS0003V35A2H1
Honeywell Inverters 1,1..400kW, IP21/IP54, NXS
Speed controller for induction motors, with built-in RFI filters. EMC and LVD compliant.
The Honeywell inverters are suitable for High/Low Overload (constant/variable torque) applications. To control pumps and fans for heating , ventilation and air conditioning systems, normally Low Overload inverters are used. Industrial or process installations normally require High Overload inverters.
Features: high featured software package with predefined applications
start-up wizard
detachable multilingual HMI-panel with memory and backup functions
flexible I/O configuration; 5 slots
inputs/outputs: 2 analog inputs, 6 digital inputs, 2 relays, 1 digital output, 1 thermistor input, 1 analog output
Series: NXS
Voltage: 400V
Output frequency: 0...320Hz
Frequency resolution: 0,01Hz
Serial communication: optional: LonWorks, Modbus RTU, Profibus DP, BACnet, Ethernet (Mobus/TCP), N2, DeviceNet, CANopen
Immunity: fulfills all EMC immunity requirements
Safety: EN61800-5, CE, UL, cUL
RFI-filter: integrated
http://inverter.ecc.emea.honeywell.com
1 phase input: no
3 phases input: yes
IP21, wall mounted; Emissions EN61800-3 (category C2), C-Tick
Protection class: IP21
Low overload (for Fan/Pump): 1,1kW
Low overload Icont: 3,1A
High overload (for Machines): 0,75kW
High overload Icont: 2,2A
Brake chopper: integrated