HVAC61C2
Honeywell Inverters 1,1..30kW, IP21/IP54, NXL HVAC
Variable speed drives for induction motors, with built-in RFI filters. EMC and LVD compliant.
The inverters are suitable for High/Low Overload (constant/variable torque) applications. To control pumps and fans for heating , ventilation and air conditioning systems, normally Low Overload ratings are used. Industrial or process installations normally require High Overload ratings.
Features: the software is tailored to meet the typical HVAC application
start-up wizard
optimized I/O configuration including thermistor input
flexible I/O configuration: 2 slots
inputs/outputs: 2 analog inputs, 6 digital inputs, 2 relays, 1 thermistor input, 1 analog output
Series: NXL HVAC
RFI-filter: integrated
Brake chopper: integrated
Voltage: 400V
Output frequency: 0...320Hz
Frequency resolution: 0,01Hz
Serial communication: Modbus RTU as standard; optional: LonWorks, Profibus DP, BACnet, Ethernet (Mobus/TCP), N2, DeviceNet, CANopen
Immunity: fulfills all EMC immunity requirements
Emissions: EN61800-3 (IP21: category C2, IP54: category C1)
Safety: EN61800-5, CE, UL, cUL
http://inverter.ecc.emea.honeywell.com
1 phase input: no
3 phases input: yes
IP21
Protection class: IP21
Low overload (for Fan/Pump): 30kW
Low overload Icont: 61A
High overload (for Machines): 22kW
High overload Icont: 46A