MV300-250AA
Honeywell Magnetic solenoid valve, MV300
Type MV300 magnetic solenoid valves are mainly used as shutoff valves. They are controlled by the integral magnetic solenoid operated valve. Their compact design makes them ideally suited where space is limited, for example in ducts. Within the scope of their specification they can be used on industrial and commercial applications.
High flow capacity
Fitting of impulse link pipework is not necessary
Powder coated inside and outside - Powder used is physiologically and toxicologically safe
Integral control circuit and ball valves
Media: Water
Body material: spherulitic cast iron GGG40
Body finishing: powder coating
Port connection type: flanges
Max. media temperature: 80C
Static pressure: PN16
Minimum inlet pressure: 0,7bar
Flanges, PN 16, ISO 2084, Magnetic solenoid pilot valve 230 V/50 Hz open when electrical supply off; PN 25, ISO 2441 on request
DN size: 250mm
Flow capacity Kvs: 1160