MT4-024S-NO
Honeywell Actuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
Electrical actuator on/off control, and PWM control with XL10/12 controllers. For V58xxA/C (DN15/20), V90/V100 and VS valve series.
MT4 models also suitable for TRV's V300, V2000, the Therafix TRV's V2464, V2474; and for the balancing valves V5010, V5032 (in combination with adapter VA2500A001).
Protection class: IP44
Position indication: with red indicator
End switch function/capacity: SPST, capacity 5(3) A; contact closes at power on
Stem force: 90N
Control input signal: 2-pt
Actuator supplied with mounting clip (MT-CLIP) and M30 x 1,5 adapter (MT-ADAPT-HW).
Other adapters on request.
Other cable length, or special connectors, on request.
24 Vac models also suitable for 24 Vdc.
Effective stroke for Honeywell valves 2,5/6,5 mm; maximum stroke 4/8 mm.
Fits to closing dimension 11,5 +/- 0,3 mm
2,5 mm; 90 N
Power supply: 24Vac
Power loss action: stem retracts
Stroke: 2,5mm
End switches: 1
Runtime: 4,0min
Initial current: 0,7A
Cable length: 1m