MT010-N
Honeywell Actuator thermoelectric 0..10V for terminal unit/radiator valves, 2,5 mm 90 N, MT010
Electrical actuator for valve series: V58xxA/C (DN15-20), V90, V100, V300, V2000, V2464, V2474, VSO.
For thermostatic radiator valves with connection size: M30 x 1,5.
Protection class: IP54
Effective stroke for Honeywell valves 2,5 mm; maximum stroke 3,5 mm.
Stem force: 90N
Power supply: 24Vac
Control input signal: 0..10V=
Stroke: 2,5mm
Power loss action: stem extends
Runtime: 75s
Initial current: 0,25A
2,5 mm; 90 N
Cable length: 1m