MCR200-32
Honeywell Controllers for 2,3 heating circuits, 1 boiler
Microprocessor controller with variable hard- and software.
Applications:
MCR200-22: controller for 2 heating circuits, 1 mixed DHWS, 1 circulation pump, 1 or 2 stage or modulating burner
MCR200-32: controller for 3 heating circuits, 1 mixed DHWS, 1 or 2 stage burner
Control output signal: potential free relays and/or 0..10V outputs
Hardware outputs: relays and/or 0..10V outputs
Control functions: main temperature control, limit control, cascade control, outside air compensation control
Modes of operations: off, eco, summer, manu, auto
Applicable sensor types: NTC 20 kohm
Hardware inputs: 12 universal, 1 digital
Digital input functions: DHW-switch, counter, heatmeter
Manual operation functions: manual switches/potentiometers for every output
Clock functions: annual clock for every control circuit/ quick access timer for every control circuit
LED functions: indicating LED's for every output
Output modules: three different output modules serve the necessary flexibility; MA1: one 3-position relay output + four relays; MA2: two 3-position outputs + two relays: MA3: four 0..10V outputs + three relays
Materials: ABS, UL-approved
Protection class: IP30
Memory back-up: lithium battery
Type of terminals: screw terminals
Mounting: wall and cabinet
Heating/Ventilation application: heating
First output module: MA1
Second output module: MA2
Setpoint device: with wall modules
User panel language: German
C-bus connection: via additional products
Modem connection: with additional products
Power supply: 230Vac
Housing (HxWxD): 138mm|186mm|145mm
Max. ambient temperature: 40C
Number of heating circuits: 3
Burner output: 1/2 stages