M7410A1001
Honeywell Actuator 3-pt for terminal unit/radiator valves, 2,5 mm 90 N, M7410A
Electrical actuator floating control, for valve series: V135, V136, V58..A4, V58..C4, VSO.
Protection class: IP43
Position indication: with red indicator
Manual operation with valve cap.
Stem force: 90N
Power supply: 24Vac
Control input signal: 3-pt
Stroke: 2,5mm
Runtime: 57s
Cable length: 0,9m