M6063L1009
Honeywell Compact Line Rotary Valve Actuator
Electrical actuator for valve series V5433A/G, V5442A/G.
Protection class: IP44
End switch function/capacity: SPST; capacity 1A inductive, 3 A resistive
Manual operation by declutch of gear.
Torque: 7Nm
Control input signal: 3-pt
Angle of rotation: 90o
Manual operation: yes
Runtime: 100s
Cable length: 1,5m
Power supply: 230Vac
End switches: no