HS74CA-11/4AD
Honeywell Fully automatic combination water supply unit with automatic reverse rinsing actuator, HS74CA
HS74CA combination water supply units integrate pressure reducing valve, reverse rinsing fine filter, non-return valve, and automatic reverse rinsing actuator in one appliance. Therefore, these units comprise all armatures needed for private water supply systems and ensure continuous supply of filtered water. The pressure reducing valve prevents overpressure damage and reduces water consumption. The fine filter stops the ingress of foreign bodies. The non-return valve protects the mains water system. The automatic reverse rinsing actuator operates with batteries, therefore, there is no need for a bus bar in the area of the water supply. It is responsible for the fully automatic cleaning of the fine filter. All individual units correspond to the requirements of current DIN/DVGW specifications.
Approvals: DIN/DVGW for filter combination FK74C and for non-return valve RV277
Inlet pressure compensation - fluctuating inlet pressures do not influence outlet pressure
Battery-operated automatic reverse rinsing actuator, acoustic signal when battery is running low; reverse rinsing can also be activated manually
Patented reverse rinsing system - fast and thorough cleaning of the filter with small amount of water
Filtered water supplied even during reverse rinsing
Owing to its short construction length it is also suitable for limited space
Media: water
Body material: synthetic material
Spring bonnet material: synthetic material
Port connection type: external threads
Max. media temperature: 30C
Static pressure: PN16
Pressure setpoint range: 1,5...6bar
Transparant strainer chamber: yes
Balanced seat design: yes
Integrated non-return device: yes
Reverse rinsing with filtered water: yes
Mounting position: horizontal or vertical
Filter mesh size 200 micron
Port diameter: R 1 1/4inch
DN size: 32mm
Flow capacity Kvs: 6,5
Integral filter: 200micron