HF49-1A
Honeywell Sludge and Air Separator, HF49
The sludge and air separator serves to separate sludge and air from the heating system. It is equipped with a sludge and contamination reduction feature that functions according to the cyclone principle.
This guarantees an effective separation of the particles. There is an optional phosphate cartridge available to prevent corrosion in aluminium-free heating systems.
The sludge and air separator is installed in the heating circuit (feed and return line) and serves to separate sludge and air from the heater water.
Body material: brass, dezincification resistant
DN size: 25mm
Max. media temperature: 90C
Max. pressure: 10kPa
Nominal flow: 3600kg/h
Kvs value: 7,8