FV300-450A
Honeywell Filling valve, FV300
The FV300 filling valve can be used in water supplies and for industrial and commercial applications for the filling of reservoirs, tanks and cisterns. It is controlled by the main storage medium via a float valve and impulse link pipework. The FV300 filling valve is prevented from filling constantly by the use of a pilot valve, which can be adjusted to provide varying fill level differentials for opening and closing the valve.
Switching level differential 5 - 160 cm with pilot float valve 70-550 or 5 - 40 cm with pilot float valve 70-610. Please order pilot float valves separately. Minimum inlet pressure 0.7 bar + pressure resulting from differential in physical height of the impulse link pipe.
High flow capacity
Light weight and compact construction
Powder coated inside and outside - Powder used is physiologically and toxicologically safe
Integral control circuit and ball valves
Media: Water
Body material: spherulitic cast iron GGG40
Body finishing: powder coating
Port connection type: flanges
Max. media temperature: 80C
Static pressure: PN16
Housing with flange, PN 16; PN 25 on request
DN size: 450mm
Flow capacity Kvs: 3300