F76S-100FD
Honeywell Reverse rinsing fine filter with flanges, F76S-F
F76S-F flanged reverse rinsing filters are for installations with high water demand. They can be used in large residential buildings, for central water supply and in commercial or industrial applications. F76S-F flanged filters have the same highly efficient reverse rinsing filtering system as the range of household fine filters. The F76S-F can be retrofitted with the Z11AS fully automatic reverse rinsing actuator and the DDS76 differential pressure switch. The use of a filter in a system prevents the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand. With metal or plastics pipework, DIN 1988, Part 2 specifies that a filter should be fitted in the drinking water supply immediately after the water meter.
Approvals: DIN/DVGW
Patented reverse rinsing system - fast and thorough cleaning of the filter with small amount of water
Fully automatic reverse rinsing with retrofittable Z11AS automatic reverse rinsing actuator
Differential pressure switch can be retrofitted
Reverse rinsing strainer mesh is covered during normal operation
Red bronze construction gives high level of corrosion protection
Media: Water
Body material: red bronze RG5
Port connection type: flanges
Max. media temperature: 70C
Static pressure: PN16
Reverse rinsing with filtered water: yes
Mounting position: horizontal
Filter mesh size 200 micron
DN size: 100mm
Flow capacity Kvs: 158
Integral filter: 200micron