DT90E1012
Honeywell Digital room thermostat, DT90
Digital non-programmable thermostat with large LCD display and simple user interface.
For general purpose control of boilers, zone valves, pumps, thermal actuators, electric heaters and fan-coil units.
self-learning TPI Fuzzy logic control
adjustable proportional band
adjustable on/off time
frost protection
setpoint limits
fail-safe operation
installer mode
Approvals: CE
Protection class: IP30
Switch function/capacity: SPDT 24..230 Vac, 8 A resistive, 3 A inductive; potential free
Power source: battery powered, 2 x 1,5 V AA Alkaline cells
Battery life: minimum 2 years
Terminal max. wire size: 2,5mm2
Temp. setpoint range: 5...35C
Control output signal: on/off
Manual operation functions: -off/standby, -setpoint, -ECO
Heat/Cool manual mode: H/C
Product literature language: multilanguage user guide included in package
Earthing: double insulated
Housing (HxWxD): 92mm|90mm|27mm
Model: with ECO button for up to 24h energy-saving setback