D05F-3/4A
Honeywell Standard pattern pressure reducing valve, D05F
Pressure reducing valves of this type protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. By installing a pressure reducing valve, pressurisation damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.
Approvals: DVGW-approved for connection sizes 1/2" - 1"
Operating temperature max. 40oC accord. to DIN EN 1567; max. 70oC (short-term)
The outlet pressure is set by turning the adjustment knob
The set pressure is directly indicated on the set point scale
The adjustment spring is not in contact with the potable water
The valve insert is of high quality synthetic material and can be fully exchanged
Integral fine filter
Media: Water, compressed air and nitrogen in consideration of valid standards (e.g. DIN EN 12502)
Body material: brass, dezincification resistant
Spring bonnet material: synthetic material
Port connection type: external threads
Max. media temperature: 40C
Static pressure: PN25
Pressure setpoint range: 1,5...6bar
Setpoint scale: yes
Transparant strainer chamber: no
Balanced seat design: yes
Standard pattern with threaded male connections
Port diameter: 3/4inch
DN size: 20mm
Flow capacity Kvs: 2,8