COMP400-P75-20
Honeywell Inverters 0,37..5,5kW, IP20, SmartDrive Compact
Variable frequency drives for induction motors, with built-in RFI filters. EMC and LVD compliant.
SmartDrive Compact is a compact size micro inverter with easy operation and commissioning. The product offers good possibilities to be used with various applications with high functionality software and 1 rating which can be used in both variable torque (HVAC applications) and constant torque (machines in industrial or process installations).
Features: Start up wizard
Integrated RFI-filters
Flexible side by side mounting with screws or DIN-rail as standard
Compact size
Single rating suitable for both pump and fan or machine applications
Maximum ambient temperature 50 oC; (40 oC for COMP230-2P2-20 and COMP400-5P5-20)
Easy to use single software package with high functionality
Parameter upload/download even without powering the inverter with COMP-LOADER accessory
Configurable Inputs and Outputs
Inputs/Outputs: 2 analog inputs (1 voltage + 1 current), 6 digital inputs, 3 digital outputs (2 relays + 1 open collector), 1 analog output (mA) and Modbus RTU
Series: SmartDrive Compact
RFI-filter: integrated
Output frequency: 0...320Hz
Frequency resolution: 0,01Hz
Serial communication: Modbus RTU
Immunity: fulfills all EMC immunity requirements
Emissions: EN61800-3 (category C2), C-Tick
Safety: EN61800-5, CE, UL, cUL
Protection class: IP20
http://inverter.ecc.emea.honeywell.com
380..480V, 3 phases
Voltage: 400V
Low overload (for Fan/Pump): 0,75kW
Low overload Icont: 2,4A
High overload (for Machines): 0,75kW
High overload Icont: 2,4A
Brake chopper: no
1 phase input: no
3 phases input: yes