AT40
Honeywell Solenoid valves for potable water (AT)
The 2/2-way valves of the AT-series are suitable for potable water and is not dependent operationally on a specific minimum differential pressure, and right through to maximum pressure.
Valve application: liquid
Materials: Casing: brass Internal parts: stainless steel Membrane: EPDM
Media temp.: 0...120C
Ambient temperature: -10...55C
Operating mode: normally closed
Power supply: 230V 50Hz
Certificates: VDE-approval according EN 60730 up to 50 degree
Working range: -0,6...10bar
DN size: 40mm
Kvs value: 30
Connections: G1 1/2