T700108W0
Honeywell 2080 (T7000) Radiator thermostat
A Radiator Thermostat is installed onto a Thermostatic Radiator Valve Body (TRV body). The combination of both, the Thermostatic Radiator Valve (TRV), controls the room temperature by adjusting the flow of hot water through a radiator.
TRVs are installed in water-based heating systems on the supply or, less commonly on the return connection of radiators.
Radiator thermostats of this type fulfill the European Standard EN 215 when used with certified Honeywell TRV bodies.
Honeywell radiator thermostats with Honeywell (HW) M30 x 1.5 connection are suitable for all TRV body and radiator inserts with M30 x 1.5 connection and 11.5 mm closing dimension.
For warm water heating systems
on thermostatic radiator valve bodies, or
on compact radiator valve inserts.
Approvals: Conforms with M30 x 1.5 connection to European standard EN 215
Setpoint blocking: yes
Setpoint limiting: yes
Closing dimension: 11,5mm
Body-head connection: M30 x 1,5
Temperature element: liquid-filled
Colour: white to RAL9016
2080 with remote sensing element
Temp. element place: remote
Capillary tube length: 0,8m
Temp. setpoint range: 1...28C
Temperature scale: 1..5
Zero-position: yes