Reverse rinsing actuator for fully automatic filter cleaning, Z74S
 |
| The Z74S automatic reverse rinsing actuator provides fully
automatic cleaning for all Honeywell Braukmann reverse
rinsing filters, filter combinations and water supply units with bayonet connection. A bayonet connection enables fitting the Z74S without tools. The reverse rinsing interval is set permanently to 45 days.
The Z74S automatic reverse rinsing actuator has a safety
function which prevents the ball valve from opening when the
battery voltage is too low and notifies this through an acoustic signal for approx. 2 days. |
| Use reverse rinsing actuator Z74S for filters and filtercombinations HS10S, F76CS, FK76CS, FKN76CS, FN76CS, F74C, FK74C, FKN74C, FN74C and FN09S. |
|
| Approvals |
CE |
| Media |
Water |
| Body material |
synthetic material |
| Max. media temperature |
40 oC |
| Battery life |
Appr. 1 years |
| Additional description |
Three LR6-1.5 V-Mignon/AA size alkali-manganese batteries (Batteries are not supplied with the appliance)
| • |
Bayonet connection enables fitting without tools |
| • |
With locking mechanism which prevents the ball valve
from opening, if the battery voltage is too low to carry out
the closing |
| • |
Set during manufacture to 45 day interval |
| • |
Battery operation |
| • |
Manufactured with integral electrical suppression |
|
| Type |
Z74S-A  |
|