Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Home Comfort Products
  • Zoning control
  • Wireless
  • Wireless individual room control system evohome
  • RF underfloor heating zone control system HCE80
  • Universal mixing valve controller
  • RF Electronic radiator controller HR80
  • Zoning system for heating
  • Wireless room thermostat for heating

Wireless room thermostat for heating

y6630ge51
The wireless room thermostat HCW80 sends heat demand signals (RF 868,3 MHz) to the relay module HC60NG. It can be used to control gas and oil boilers, a variety of valves and actuators, or electrical heating systems.
Approvals EN60730-1, EN55014-1, EN55014-2, ETSI EN300220-3, ETSI EN301489
RF communication distance 30 m
Blocking immunity Receiver class 2 (EN300220-1)
Batteries included 2 x AA
Battery life 2 years typical
LED functions heat demand on/off, battery status
Housing (HxWxD) 105 mm | 98 mm | 30 mm 
Protection class IP30
Temp. setpoint range 5 ... 30 oC
Additional description Setpoint scale with frost protection symbol and small pins for limitation of the adjustment range.
Product descriptionType
Room thermostatHCW80  PDF
Package
Product descriptionType
1x HCW80, 1x R6660D009Y6630D1007  PDF
HC60NG Relay box
DescriptionAdditional Product Type
Relay box (1-off) with English and German literatureR6660D1009  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012