EXCEL Touch operator interface
 |
| Excel Touch is an easy-to-operate and robust operator unit for the entire EXCEL 5000 range of plant controllers. The touch-panel operation screens allow for easy and selfexplanatory operation by finger-tip or by touch-pen (supplied). User-configurable fast-access lists can contain selected datapoints, time programs, and parameters, thus permitting plantoriented and customer-oriented operation. |
Features:
| • |
color TFT graphic touch screen display 86 x 115 mm |
| • |
uses password protection mechanism from connected controllers |
| • |
local languages: English, French, Spanish, German, Swedish, Japanese, Dutch |
| • |
uniform operation screens, even with different controllers |
| • |
automatic detection and communication with connected controllers |
| • |
upgrade for existing controllers to touch-screen operation |
| • |
bus-wide operation |
| • |
Ethernet, RS232C, USB interfaces |
| • |
panel door mounting, IP65 |
| • |
power supply 24Vac or 24Vdc |
|
|
| Description | Additional Product Type |
| Bag with all accessories also shipped with the Excel Touch | XI882A-ACC  |
|