Programmable universal HVAC controller, Excel 800
 |
| EXCEL 5000 DDC controller for all HVAC control applications, and building automation
functionalities. The controller can be applied
for stand-alone operation, dial-up and in network systems. |
| For all buildings. |
|
| Control software |
| • |
free programmable with CARE software |
| • |
programmable with standard ModAL software modules |
|
| Hardware inputs |
Panel Bus and LON Bus input modules available for:
| • |
measurement of temperature, relative humidity, pressure etc. |
| • |
contact status from relays, thermostats etc. |
|
| Hardware outputs |
Panel Bus and LON Bus output modules available for:
| • |
control devices like servomotors (configuration of safety position is possible) |
| • |
switching devices like pumps, ventilators |
|
| Operator panels |
RS232 port available for operator panel XI582 or XI882; these panels can be used for adjustment of setpoints, alarm limits, fixing in/outputs, override functions, graphic trending etc. |
| Management applications |
XBS or EBI PC software can be applied for a central operator and all other
building automation functions |
| Stand-alone operation |
yes |
| Bus system description |
| • |
communication bus ("physical C-bus" or "C-bus over LON") for data exchange with other EXCEL 5000 controllers and for building automation management systems (max. 30 devices per bus, incl. Centrals / Management Frontends) |
| • |
LonWorks(R) bus |
| • |
Panel bus for communication to Panel I/O modules |
|
| Transceiver type |
LonWorks(R) FTT10A |
| Mounting |
DIN rail |
| Protection class |
IP30 |
| Memory back-up |
goldcap capacitor for 72 hours buffer |
| Power supply |
24 Vacdc | 5 VA |
| Modem connection |
directly connectable |
| C-bus connection |
directly connectable |
| LonWorks(R) connection |
directly connectable |
| Panel bus connection |
directly connectable |
| Product description | Type |
| Controller | XCL8010A  |
| Product description | Type |
| 8 analog input module NTC10k, NTC20k, Ni1000, Pt1000, Pt3000, Balco, contact | XF821A  | | 8 analog output module 0..10Vdc, 3-pt, binary 0/10V | XF822A  | | 8 analog output module 0..10Vdc, 3-pt, binary 0/10V; with override potentiometer | XFR822A  | | 12 binary input module for contact or totalizer contact 20 Hz | XF823A  | | 6 relay output module SPDT 250V, 2(1) A, feedback | XF824A  | | 6 relay output module SPDT 250V, 2(1) A, feedback; with override switch | XFR824A  | | 3-point control output module, with override switch; for 1 actuator | XFR825A  |
| Product description | Type |
| Socket for 1 analog input or output module | XS821-22  | | Socket for 1 binary input module | XS823  | | Socket for 1 relay or 3-pt output module (supplied with additional cross connector) | XS824-25  |
| Product description | Type |
| Socket for 1 analog input or output module | XSU821-22  | | Socket for 1 binary input module | XSU823  | | Socket for 1 relay or 3-pt output module (supplied with additional cross connector) | XSU824-25  |
| Product description | Type |
| Mixed I/O module with push-in terminals | XF830A  | | Mixed I/O module with screw terminals | XFU830A  |
| Description | Additional Product Type |
| Modem; 1,8 m, RJ45 9 pin sub-D | XW586  | | XI582 Operator Interface; 5 m, shielded, RJ45 plug with clip | XW882  | | Laptops; 3 m, shielded, RJ45 plug with clip | XW885  |
| Description | Additional Product Type |
| Adapter cable length 0,2 m, shielded, RJ45 - 9 pin sub-D; XW884 + XW882 (=XW582) connects XI582 with controller; XW884 + XW885 (=XW585) connects PC with controller | XW884  |
| Description | Additional Product Type |
| Manual disconnector module for analog/binary inputs and analog outputs | XS812  | | Manual disconnector module for relay outputs | XS812RO  | | 10 auxiliary terminal blocks | XS814  | | 20 cross connectors for connection of 6 relay commons | XS815  | | 40 cross connectors for connection of 3 relay commons | XS817  | | 10 connector bridges | XS816  | | 10 swivel labels | XAL10  |
| Description | Additional Product Type |
| 10 auxiliary terminal blocks | XS830  | | 10 auxiliary terminal blocks with 500 ohm resistors for current inputs | XS831  | | 10 connector bridges | XS816  |
|