Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • TXT
  • Help
  • Building Control Products
  • Room and Zone Control
  • LonWorks Controllers
  • Controller for fan coil / lights / sunblinds, Excel 12
  • Controller for chilled ceilings, Excel 10
  • Controller for fan coil unit, Excel 10
  • Controller for fan coil unit, compact, Excel 10
  • Controller for hydronic installations, Excel 10
  • Controller for VAV units, Excel 10
  • Controller with damper actuator for VAV units, Excel 10 Smart
  • Controller for constant volume air handling units (CVAHU), Excel 10

Controller for chilled ceilings, Excel 10

w7763cge51
Room temperature controller for chilled ceilings with condensation protection.
For cooling with chilled ceiling and heating with radiator.
Heating output signal 2 triacs (24 V~, 250 mA) configurable for thermal, 3-pt, PWM or single/multistage control
Cooling output signal 2 triacs (24 V~, 250 mA) configurable for thermal, 3-pt, PWM or single/multistage control
Control functions heat only, cool only, heat/cool change over, heat and cool in sequence; dewpoint control, minimum hot water temperature control, zero energy band
Modes of operations occupied, standby, unoccupied, open window, frost protection, summer/winter change over, dewpoint, condensation
Obligatory inputs analogue input for room temperature sensor NTC20k; or apply additional XL10 wall-module with built in sensor on dedicated input terminal
Optional inputs
• 2 universal inputs configurable for: window or occupancy or movement or change over or condensation or cold water
• 1 analogue inputs for roomhumidity
• XL10 wall module input (T7460, T7560 -series) with temperature sensor and other functions
• network inputs for dewpoint/condensation
• network input for temperature sensor, setpoint adjustment, bypass and other functions
Stand-alone operation yes
Network operation yes
Bus system LonWorks(R)
LonMark(R) profile 8020
Power supply 24 Vac | 0,5 VA 
applcertmarklonmarkuk0y
Setpoint knobBuilt in room temperature sensorBuilt in occupancy extension buttonType
oC   
10 ... 35••W7763C1024  PDF
- ... +••W7763C1032  PDF
- ... +——W7763D1030  PDF
———W7763E1003  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2012